IESNA:LM-63-2002
[TEST]P975150
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/13/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34514)
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]12EN-LD2-31-UNV-L950-CD1
[LUMINAIRE] METALUX ENCOUNTER 1x2 3100LM PACKAGE 90CRI 5000K TROFFER
[LAMP] 5000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.23A 27.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3179.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 2.0000 0.0000
1.000 1 27.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1093.2 1074.1 1066.4 1085.5 1051.1 1055.0 1043.5 1012.9 1009.1 1001.5 
970.9 948.0 932.7 898.3 871.6 852.4 802.8 779.8 756.9 714.9 
669.0 646.1 600.3 558.2 516.2 474.2 424.5 378.7 328.6 278.9 
229.3 183.4 137.6 95.5 57.3 22.9 0.0 
1093.2 1089.3 1085.5 1081.7 1066.4 1058.8 1043.5 1028.2 1012.9 993.8 
974.7 948.0 928.9 902.1 867.7 833.3 814.2 776.0 745.5 714.9 
672.9 634.7 592.6 554.4 508.6 462.7 413.0 363.0 321.0 267.5 
221.6 179.6 133.7 91.7 57.3 26.7 0.0 
1093.2 1089.3 1089.3 1077.9 1066.4 1055.0 1047.3 1032.0 1016.7 990.0 
970.9 951.8 921.2 902.1 863.9 841.0 802.8 776.0 741.6 703.4 
657.6 619.4 577.3 539.1 485.6 439.8 397.8 351.5 309.5 259.8 
206.3 160.5 126.1 103.2 65.0 26.7 0.0 
1093.2 1097.4 1097.4 1085.5 1085.5 1055.0 1047.3 1035.8 1020.6 1005.3 
978.5 948.0 928.9 898.3 871.6 837.2 802.8 772.2 734.0 695.8 
653.8 623.2 577.3 535.3 489.5 447.4 393.9 347.7 286.6 233.1 
191.0 160.5 141.4 107.0 61.1 30.6 0.0 
1093.2 1093.2 1085.5 1089.3 1074.1 1066.4 1047.3 1032.0 1020.6 997.6 
978.5 955.6 928.9 898.3 871.6 841.0 806.6 772.2 734.0 703.4 
661.4 619.4 577.3 535.3 493.3 447.4 397.8 340.1 282.7 229.3 
187.2 168.1 149.0 107.0 61.1 30.6 0.0 
